??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AH994A - Corner safety support, right hand
Bill of material
AH994ACR
Code
AH994ACR
Material
Very short description 1
INDA Accessories for Reduced Mobility Cm77X77 H8
Very short description 2
Comfort H900' AH994A 77X77 CR
Article description
INDA ACCESSORIES Comfort H900' Accessories for Reduced Mobility Cm77X77 H8 CR
International code
EAN-13:8021586277909
Height
8 cm
Width
77 cm
Depth
77 cm
Weight
3.040 kg
Series
Comfort H900'
LINE
Accessories for Reduced Mobility
Model
AH994A
Intrastat code
74182000
Description Code Level 1
Right
URL link web site of the article
https://www.inda.net/
Design
Matteo Thun & Antonio Rodriguez
Previews
3D
Dimension
2D
Download CAD models