??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AH993C - L shaped safety support, right hand
Bill of material
AH993CCR
Code
AH993CCR
Material
Very short description 1
INDA Accessories for Reduced Mobility Cm67X9 H67
Very short description 2
Comfort H900' AH993C 67X9 CR
Article description
INDA ACCESSORIES Comfort H900' Accessories for Reduced Mobility Cm67X9 H67 CR
International code
EAN-13:8021586277886
Height
67 cm
Width
67 cm
Depth
9 cm
Weight
2.840 kg
Series
Comfort H900'
LINE
Accessories for Reduced Mobility
Model
AH993C
Intrastat code
74182000
Description Code Level 1
Right
URL link web site of the article
https://www.inda.net/
Design
Matteo Thun & Antonio Rodriguez
Previews
3D
Dimension
2D
Download CAD models