??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
INDA
Description
AH993A - L shaped safety support, right hand
Bill of material
AH993ACR
Code
AH993ACR
Material
Very short description 1
INDA Accessories for Reduced Mobility Cm36X9 H67
Very short description 2
Comfort H900' AH993A 36X9 CR
Article description
INDA ACCESSORIES Comfort H900' Accessories for Reduced Mobility Cm36X9 H67 CR
International code
EAN-13:8021586277862
Height
67 cm
Width
36 cm
Depth
9 cm
Weight
2.490 kg
Series
Comfort H900'
LINE
Accessories for Reduced Mobility
Model
AH993A
Intrastat code
74182000
Description Code Level 1
Right
URL link web site of the article
https://www.inda.net/
Design
Matteo Thun & Antonio Rodriguez
预览
3D
尺寸标注
2D
下载CAD模型