??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AH992A - Safety grip 135°
Bill of material
AH992ACR
Code
AH992ACR
Material
Very short description 1
INDA Accessories for Reduced Mobility Cm55X9 H27
Very short description 2
Comfort H900' AH992A 55X9 CR
Article description
INDA ACCESSORIES Comfort H900' Accessories for Reduced Mobility Cm55X9 H27 CR
International code
EAN-13:8021586277855
Height
27 cm
Width
55 cm
Depth
9 cm
Weight
1.730 kg
Series
Comfort H900'
LINE
Accessories for Reduced Mobility
Model
AH992A
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Matteo Thun & Antonio Rodriguez
Previews
3D
Dimension
2D
Download CAD models