??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AH3HK1 - Shower head holder
Bill of material
AH3HK1AL
Code
AH3HK1AL
Material
Brand Description
INDA
Article number
AH3HK1AL
Very short description 1
INDA Accessories for Reduced Mobility Cm11.7X7 H4.4
Very short description 2
Help H300 AH3HK1 11.7X7 AL
Article description
INDA ACCESSORIES Help H300 Accessories for Reduced Mobility Cm11.7X7 H4.4 AL
International code
EAN-13:8033163075419
Article type
Standard article
State
CURRENT
Variant characteristic
0
Height
4.4 cm
Width
11.7 cm
Depth
7 cm
Weight
0.110 kg
Series
Help H300
LINE
Accessories for Reduced Mobility
Model
AH3HK1
Intrastat code
73249000
Finishing structure
Polished stainless steel
Pool products
AH3HK1
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models