??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AH395D - Safety grip, centre distance 62 cm
Bill of material
AH395DAL
Code
AH395DAL
Material
Very short description 1
INDA Accessories for Reduced Mobility Cm70X10 H8
Very short description 2
Help H300 AH395D 70X10 AL
Article description
INDA ACCESSORIES Help H300 Accessories for Reduced Mobility Cm70X10 H8 AL
International code
EAN-13:8033163075396
Height
8 cm
Width
70 cm
Depth
10 cm
Weight
1.200 kg
Series
Help H300
LINE
Accessories for Reduced Mobility
Model
AH395D
Intrastat code
73249000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models