??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AH394M - Vertical safety support without shower head holder
Bill of material
AH394MAL
Code
AH394MAL
Material
Very short description 1
INDA Accessories for Reduced Mobility Cm8X10 H120
Very short description 2
Help H300 AH394M 8X10 AL
Article description
INDA ACCESSORIES Help H300 Accessories for Reduced Mobility Cm8X10 H120 AL
International code
EAN-13:8033163075365
Height
120 cm
Width
8 cm
Depth
10 cm
Weight
1.941 kg
Series
Help H300
LINE
Accessories for Reduced Mobility
Model
AH394M
Intrastat code
73249000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models