??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AH394A - Corner safety support for shower
Bill of material
AH394AAL
Code
AH394AAL
Material
Very short description 1
INDA Accessories for Reduced Mobility Cm66X10 H66
Very short description 2
Help H300 AH394A 66X10 AL
Article description
INDA ACCESSORIES Help H300 Accessories for Reduced Mobility Cm66X10 H66 AL
International code
EAN-13:8033163075358
Height
66 cm
Width
66 cm
Depth
10 cm
Weight
2.075 kg
Series
Help H300
LINE
Accessories for Reduced Mobility
Model
AH394A
Intrastat code
73249000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models