??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AH393A - L-shaped safety support, left hand
Bill of material
AH393AAL
Code
AH393AAL
Material
Very short description 1
INDA Accessories for Reduced Mobility Cm35X10 H66
Very short description 2
Help H300 AH393A 35X10 AL
Article description
INDA ACCESSORIES Help H300 Accessories for Reduced Mobility Cm35X10 H66 AL
International code
EAN-13:8033163075334
Height
66 cm
Width
35 cm
Depth
10 cm
Weight
1.432 kg
Series
Help H300
LINE
Accessories for Reduced Mobility
Model
AH393A
Intrastat code
73249000
Description Code Level 1
Left
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models