??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AH392A - Safety grip 135°
Bill of material
AH392AAL
Code
AH392AAL
Material
Very short description 1
INDA Accessories for Reduced Mobility Cm56X10 H28
Very short description 2
Help H300 AH392A 56X10 AL
Article description
INDA ACCESSORIES Help H300 Accessories for Reduced Mobility Cm56X10 H28 AL
International code
EAN-13:8033163075327
Height
28 cm
Width
56 cm
Depth
10 cm
Weight
1.000 kg
Series
Help H300
LINE
Accessories for Reduced Mobility
Model
AH392A
Intrastat code
73249000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models