??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
AGT05 - Roller conveyor aluminum alloy profile / side cover
Bill of material
AGT05-40100-L50
code
AGT05
material
A6063-T5
surface treatment
Blast oxidation
Specifications
Minimum unit 0.5
mm
Enter value for L
Minimum unit 0.5
mm
cm
inch
ft
Section size
40×100 mm
Weight per meter(theoretical value)
3.19 kg/m
Sectional area
1181.44 mm²
Section moment of inertia Lx
132.38×10⁴ mm⁴
Section moment of inertia Ly
16.74×10⁴ mm⁴
Modulus of bending section Wxmax
26401.66 mm³
Modulus of bending section Wymax
6420.56 mm³
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models