??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
AGSCN,AGSCK - Clamping fixture for linear guideway for low and high assembly of linear guideway
Bill of material
AGSCN24
CODE
TYPE
texture (main body)
S45C
Surface treatment (main body)
No electroless nickel plating
texture (left and right screws)
SCM435
Surface treatment (left and right screws)
nigrities
texture (clamping block)
S45C
Surface treatment (clamping block)
-
H
mm
A
32 mm
B
44 mm
F
24 mm
G
24 mm
AGSCN
21.7 mm
AGSCK
43 mm
E
10 mm
T
10.5 mm
H1
16.3 mm
H2
17.2 mm
ℓ1
9.5 mm
ℓ2
6.8 mm
ℓ3
5.2 mm
(coarse thread)
M4
LINK
https://www.srdfaa.com/product/1141603220906.html
Previews
3D
Dimension
2D
Download CAD models