??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
igus
Description
AGRM - Ball/Socket Joint (axial in-line), Metric sizes, right-hand thread
Bill of material
AGRM-08
Part no.
AGRM-08
Info PDF
INFO
Max. swivel angle
°
Max. static axial tensile force Short term
250 N
Max. static axial tensile force Long term
125 N
Max. static compressive force Short term
1000 N
Max. static compressive force Long term
500 N
Max. assembling force
110 N
Diameter
13 mm
Thread
M8
Diameter
19.3 mm
Length
13 mm
Length
16.5 mm
Length
13.5 mm
Height
59 mm
Width across flats
SW12 mm
Width across flats
SW11 mm
Width
29.5 mm
Width
36.5 mm
Width
16 mm
Recom. Pivot angle
18 °
Max. pivot angle
25 °
プレビュー
3D
情報
2D
ダウンロード(CADデータ)