??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
D-M-E
Description
AGM Sprue bushings - DME - Standard Material 1.2312 ca 38-47 HRC
Bill of material
AGM563-5R0
Catalog Number
Size
Length
mm
Diameter
38 mm
Diameter d1
mm
Diameter d2
18 mm
Length l1
26 mm
Angle
3 °
Diameter
mm
Series N
20-35
Previews
3D
Dimension
2D
Download CAD models