??
Catalog navigation
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
SCHUNK
Description
AGE-XY - Compensating - Compensation unit XY
Bill of material
SCHUNK-0324463 AGE-XY-063
ID
Description
Further product information
To the product page
Compensation XY
mm
Rotary compensation angle
°
max. handling weight vertical
kg
max. handling weight horizontal
kg
Recommended workpiece weight
kg
Locking force
N
Max. load force locked
N
Max. radial force, position storage
N
Rotation moment position storage
Nm
Max. distance shifting force Z
mm
Min./max. operating pressure
2.5/8 bar
Nominal operating pressure
6 bar
Repeat accuracy
0.100 mm
Robot-side connection
Weight
kg
Customs tariff number
84799070
Previews
3D
2D
Сваляне на CAD модели