??
Catalog navigation
Селекция на CAD модел
Налични продукти: 12
HELP_VARIABLE
Company
SCHUNK
Description
AGE-F - Compensating - Compensation unit
Bill of material
SCHUNK-0324922 AGE-F-XY-040-3
ID
Description
Further product information
To the product page
ISO flange (to order optional)
Compensation XY
mm
Max. handling weight
kg
Min. resetting force
N
Max. resetting force
N
Spring rate
N/mm
Repeat accuracy
±0.01 mm
Weight
kg
Min./max. ambient temperature
5/80 °C
Customs tariff number
84799070
Previews
3D
2D
Сваляне на CAD модели