??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
AG41
Bill of material
AG41-02-1-AC100V
Model no.
AG41
Port size
Orifice size top/body
Body/sealant combination
Option : Coil housing
Option : Manual operating device (locking)
Option : Mounting plate
Option : Cable gland (marine cable gland) / Conduit (conduit pipe)
Option : Surge suppressor
Voltage
V
Product Info
Product Info
A
36 mm
B
28 mm
C
11 mm
D
68 mm
E
99.5 mm
F
- mm
G
- mm
H
- mm
K
- mm
Previews
3D
Dimension
2D
Download CAD models