카탈로그: CKD
생성됨: 08.04.2013
카탈로그의 특징:
CADENAS 품질관리 툴 PARTproject QA를 사용하여 집중관리
Electronic test run was passed (CAD compatibility assured)
확실한 명명법만 ->ERP-호환 확인
CKD
AG31-01-1-AC100V
CKD
유체 제어 장비
다양한 유체용 솔레노이드 밸브
직동식 2·3포트 전자 밸브 (MULTILEX) AB・AG・GAB・GAG
AG시리즈
Powered by
CAD모델 선택
{ckd_cn/general_purpose_valve/general_purpose_2_3_port_solenoid_valve/direct_acting_2_3_port_multilex/ag/ag31_asmtab.prj},{NB=AG31-01-1-AC100V},{MODEL=AG31},{PS=01},{OS=1},{BSC=},{OPTCH=},{OPTMOD=},{OPTMP=},{OPTCGC=},{OPTSS=},{VOLT=AC100V},{PPATH=ag31_ag41/ag31_ag41_parts/ag31_asmtpl.prj},{INFOTEXT= Product Info}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
회사명
CKD
내용
AG31
BOM
AG31-01-1-AC100V
형번
AG31
접속 구경
01 : Rc1/8
02 : Rc1/4
1G : G1/8
2G : G1/4
1N : 1/8NPT
2N : 1/4NPT
01 : Rc1/8
02 : Rc1/4
1G : G1/8
2G : G1/4
1N : 1/8NPT
2N : 1/4NPT
오리피스 지름
1 : φ 1.5
2 : φ 2.0
1 : φ 1.5
2 : φ 2.0
보디・Seal 재질 조합
Blank : Brass, Nitrile rubber, - , Air/water/low vacuum/kerosene (up to 60°C)
B : Brass, Fluoro rubber, - , Air/low vacuum/kerosene (up to 90°C)
C : Brass, PTFE , - , Steam (up to 184°C)
V : Brass, Fluoro rubber, Vacuum inspection, Low vacuum
D : Stainless steel, Nitrile rubber, - , Air/water/low vacuum/kerosene (up to 60°C)
E : Stainless steel, Fluoro rubber, - , Air/low vacuum/kerosene (up to 90°C)
F : Stainless steel, PTFE , - , Steam (up to 184°C)
W : Stainless steel, Fluoro rubber, Vacuum inspection, Low vacuum
H : Brass, Nitrile rubber, Oil free, Air/water/low vacuum/kerosene (up to 60°C)
J : Brass, Fluoro rubber, Oil free, Air/low vacuum/kerosene (up to 90°C)
K : Brass, PTFE , Oil free, Steam (up to 184°C)
P : Brass, Fluoro rubber, Oil free, Hot water (up to 90°C)
L : Stainless steel, Nitrile rubber, Oil free, Air/water/low vacuum/kerosene (up to 60°C)
M :스테인리스, 불소 고무, 금유 처리, 공기・低真空・등유(90℃까지)
N : Stainless steel, PTFE , Oil free, Steam (up to 184°C)
R : Stainless steel, Ethylene propylene rubbber, Oil free, Hot water (up to 90°C)
Blank : Brass, Nitrile rubber, - , Air/water/low vacuum/kerosene (up to 60°C)
B : Brass, Fluoro rubber, - , Air/low vacuum/kerosene (up to 90°C)
C : Brass, PTFE , - , Steam (up to 184°C)
V : Brass, Fluoro rubber, Vacuum inspection, Low vacuum
D : Stainless steel, Nitrile rubber, - , Air/water/low vacuum/kerosene (up to 60°C)
E : Stainless steel, Fluoro rubber, - , Air/low vacuum/kerosene (up to 90°C)
F : Stainless steel, PTFE , - , Steam (up to 184°C)
W : Stainless steel, Fluoro rubber, Vacuum inspection, Low vacuum
H : Brass, Nitrile rubber, Oil free, Air/water/low vacuum/kerosene (up to 60°C)
J : Brass, Fluoro rubber, Oil free, Air/low vacuum/kerosene (up to 90°C)
K : Brass, PTFE , Oil free, Steam (up to 184°C)
P : Brass, Fluoro rubber, Oil free, Hot water (up to 90°C)
L : Stainless steel, Nitrile rubber, Oil free, Air/water/low vacuum/kerosene (up to 60°C)
M :스테인리스, 불소 고무, 금유 처리, 공기・低真空・등유(90℃까지)
N : Stainless steel, PTFE , Oil free, Steam (up to 184°C)
R : Stainless steel, Ethylene propylene rubbber, Oil free, Hot water (up to 90°C)
옵션:코일 하우징
Blank : Grommet lead wire
2E : DIN terminal box (G1/2)
2G : DIN terminal box (Pg11)
2H : DIN terminal box with small light (Pg11)
3A : 오픈 프레임형, 리드선(IP65 상당)
3M : Open frame type, HP terminal box (G1/2)
3N : Open frame type, HP terminal box with light (G1/2)
3I : 오픈 프레임형, HP 단자함 부착(IP65상당) (G1/2)
3J : 오픈 프레임형, HP 단자함 램프 부착(IP65상당) (G1/2)
4A : Open frame type (thermal class 180 (H)), Lead wire
4M : Open frame type (thermal class 180 (H)), HP terminal box (G1/2)
4N : Open frame type (thermal class 180 (H)), HP terminal box with light (G1/2)
5A :오픈 프레임형, (다이오드 내장), 리드선(IP65 상당)
5M : Open frame type (diode integrated), HP terminal box (G1/2)
5N : Open frame type (diode integrated), HP terminal box with light (G1/2)
5I :오픈 프레임형, (다이오드 내장), HP 단자함 부착(IP65 상당) (G1/2)
5J :오픈 프레임형, (다이오드 내장), HP 단자함 램프 부착(IP65 상당) (G1/2)
Blank : Grommet lead wire
2E : DIN terminal box (G1/2)
2G : DIN terminal box (Pg11)
2H : DIN terminal box with small light (Pg11)
3A : 오픈 프레임형, 리드선(IP65 상당)
3M : Open frame type, HP terminal box (G1/2)
3N : Open frame type, HP terminal box with light (G1/2)
3I : 오픈 프레임형, HP 단자함 부착(IP65상당) (G1/2)
3J : 오픈 프레임형, HP 단자함 램프 부착(IP65상당) (G1/2)
4A : Open frame type (thermal class 180 (H)), Lead wire
4M : Open frame type (thermal class 180 (H)), HP terminal box (G1/2)
4N : Open frame type (thermal class 180 (H)), HP terminal box with light (G1/2)
5A :오픈 프레임형, (다이오드 내장), 리드선(IP65 상당)
5M : Open frame type (diode integrated), HP terminal box (G1/2)
5N : Open frame type (diode integrated), HP terminal box with light (G1/2)
5I :오픈 프레임형, (다이오드 내장), HP 단자함 부착(IP65 상당) (G1/2)
5J :오픈 프레임형, (다이오드 내장), HP 단자함 램프 부착(IP65 상당) (G1/2)
옵션:수동 장치(로크식)
기호 없음:없음
A : 수동 장치 (로크식)
기호 없음:없음
A : 수동 장치 (로크식)
옵션: 취부판
기호 없음:없음
B : 취부판
기호 없음:없음
B : 취부판
옵션:그랜드(선박용 전선 관통 철물)/콘딧(전선관 배관)
기호 없음:없음
기호 없음:없음
옵션:서지 킬러 부착
기호 없음:없음
S:서지 킬러부착
기호 없음:없음
S:서지 킬러부착
전압
AC100V : AC100V 50/60 Hz, AC110V 60 Hz
AC200V : AC200V 50/60 Hz, AC220V 60 Hz
AC100V : AC100V 50/60 Hz, AC110V 60 Hz
AC200V : AC200V 50/60 Hz, AC220V 60 Hz
V
제품정보
제품정보
A
-
mm
B
-
mm
C
-
mm
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성