??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 31 Dec 2023.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 17
HELP_VARIABLE
Company
HellermannTyton
Description
AFWS Vulcanised fibre sealing washers
Bill of material
HellermannTyton 166-50525
Identification
Short Description
Manufacturer type description
Material
Vulcanised fibre (VF)
Color
Red (RD)
Weight
kg
Package quantity
1.000
Minimum Order Quantity
For thread
External diameter
mm
Thickness
1.6 mm
Operating temperature
-50 °C to +135 °C
Internal diameter D
mm
Deeplink
Deeplink(de)
External diameter
mm
Internal diameter
mm
Thickness
1.6 mm
Previews
3D
Dimension
2D
Download CAD models