??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
AFTW - Flat Air Nozzles Wide Type
Bill of material
AFTW20
Part Number
AFTW20
Type
AFTW
No.
20
Material
ABS Plastic
Max. Operating Pressure
0.7MPa
Breakdown Torque
10N·m
Heat Resistance Temp
70°C
Orifice
32-Ø1
Air Flow Rate L/min (for 0.3MPa)
290
Weight
40 g
Previews
3D
Dimension
2D
Download CAD models