??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
AFS52 - 3-pole Contactors for safety applications  - AC or DC Operated
Bill of material
ABB - 1SBL367082R1122 + AFS52-30-22-11 24-60V50/60HZ 20-60VDC Contactor
Product ID
Extended Product Type
Invoice Description
Description
Screw Terminals 3 Poles AF Contactor - Top Mounted Coil Terminal
Long Description
International product number
Product number of the Manufacturer
Rated control supply voltage Us at AC 50HZ
V
Rated control supply voltage Us at AC 60HZ
V
Rated control supply voltage Us at DC
V
Voltage type for actuating
AC/DC
Rated operation current Ie at AC-1, 400 V
100 A
Rated operation current Ie at AC-3, 400 V
53 A
Rated operation power at AC-3, 400 V
22 kW
Modular version
false
Number of auxiliary contacts as normally open contact
2
Number of auxiliary contacts as normally closed contact
2
Type of electrical connection of main circuit
Screw connection
Number of normally closed contacts as main contact
0
Number of normally open contacts as main contact
3
Customs tariff number
85364900
Type
Rated operation power NEMA
29.8280 kW
Deeplink product page
Link to product detail page
Previews
3D
2D
Download CAD models