??
Catalog navigation
CADモデル選択
選択可能な製品数: 6
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
AFS205 - 3-pole Contactors for safety applications - AC or DC operated
Bill of material
ABB - 1SFL527082R1312 + AFS205-30-12-13
Product ID
Extended Product Type
Invoice Description
Description
Long Description
International product number
Product number of the Manufacturer
Rated control supply voltage Us at AC 50HZ
V
Rated control supply voltage Us at AC 60HZ
V
Rated control supply voltage Us at DC
V
Voltage type for actuating
AC/DC
Rated operation current Ie at AC-1, 400 V
350 A
Rated operation current Ie at AC-3, 400 V
205 A
Rated operation power at AC-3, 400 V
110 kW
Rated operation power NEMA
55.9275 kW
Modular version
false
Number of auxiliary contacts as normally open contact
1
Number of auxiliary contacts as normally closed contact
2
Type of electrical connection of main circuit
Screw connection
Number of normally closed contacts as main contact
0
Number of normally open contacts as main contact
3
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
プレビュー
3D
2D
ダウンロード(CADデータ)