??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
AFPQTA, AFPQHTA, AFPQTD, AFPQHTD - Locating Pins - High Hardness Stainless Steel - Sphere Large Head - Tapped
Bill of material
AFPQTA10-P10.50-L10-B1.0
Part Number
Pin Shape
D Tolerance
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
M1 (Coarse)
l2
mm
(W)
0.0 mm
Wrench Hole Machining
Q
0.0 mm
Air Vent
P Dim. Tolerance Change
Previews
3D
Dimension
2D
Download CAD models