??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Misumi
Description
AFPQA, AFPQPA, AFPQGA, AFPQHA, AFPQD, AFPQPD, AFPQGD, AFPQHD - Locating Pins - High Hardness Stainless Steel - Sphere Large Head - Press Fit
Bill of material
AFPQA9-P9.50-L4-B1.0
Part Number
Pin Shape
D Tolerance
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
C
mm
l1
mm
(W)
0.0 mm
Wrench Hole Machining
Q
0.0 mm
Air Vent
P Dim. Tolerance Change
Previews
3D
Dimension
2D
Download CAD models