??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
AFPNA, AFPNHA, AFPND, AFPNHD - Locating Pins - High Hardness Stainless Steel - Large Head Tapered - Threaded - P,L,B,Specify Type
Bill of material
AFPNA6-P6.50-L0-B1.0
Part Number
Pin Shape
D Tolerance
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
ML
mm
E Specification
E 0.1mm Increment
mm
M2 (Coarse)
(W)
0.0 mm
Wrench Hole Machining
Q
0.0 mm
Hexagon Socket
S
0 mm
e
0.0 mm
Screwdriver Slot
Screw Relief Groove Processing
P Dim. Tolerance Change
Taper Angle Change
Angle
15 deg
Previews
3D
Dimension
2D
Download CAD models