??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
AFPFNAL, AFPFHNAL - Locating Pins - High Hardness Stainless Steel - Large Flat Head - Threaded - P,L,B,ML,Specify Type
Bill of material
AFPFNAL6-P6.50-L0-B2.0-ML6
Part Number
D
mm
D Tolerance
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1mm Increment
mm
Enter value for B
B 0.1mm Increment
mm
cm
inch
ft
D dimension part C
mm
P dimension part C
mm
M2 (Coarse)
ML 1mm Increment
mm
Enter value for ML
ML 1mm Increment
mm
cm
inch
ft
C Chamfered Size
Hex Socket Machining
S
0 mm
e
0.0 mm
Wrench Hole Machining
Q
0.0 mm
Screw Relief Groove Processing
P Dim. Tolerance Change
Previews
3D
2D
Download CAD models