??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Misumi
Description
AFPBA, AFPBPA, AFPBGA, AFPBHA, AFPBD, AFPBPD, AFPBGD, AFPBHD - Locating Pins - High Hardness Stainless Steel - Large Head Tapered - Press Fit
Bill of material
AFPBA9-P9.50-L4-B1.0
Part Number
Pin Shape
D Tolerance
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
E Specification
E 0.1mm Increment
mm
C
mm
l1
mm
(W)
0.0 mm
Tapping
MH (Coarse)
-
l3
0 mm
Long Tapping
M (Coarse)
0
Air Vent
Wrench Hole Machining
Q
0.0 mm
Hexagon Socket
S
0 mm
e
0.0 mm
P Dim. Tolerance Change
Taper Angle Change
Angle
15 deg
Previews
3D
Dimension
2D
Download CAD models