??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HellermannTyton
Description
AFCP Conduit Clip
Bill of material
HellermannTyton 166-50701
Identification
Short Description
Fixing clip for metallic conduits
Manufacturer type description
Material
Polyamide 6.6 (PA66)
Color
Black (BK)
Fixing hole Ø FH
mm
Length
mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
mm
Width (W)
mm
Nominal diameter
mm
Operating temperature
-50 °C to +135 °C
Deeplink
Deeplink(de)
Fixing hole Ø FH
Length
mm
Height
mm
Height
mm
Width
mm
Width
20 mm
Previews
3D
Dimension
2D
Download CAD models