??
Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
AF75 - 3 or 4-pole Contactors - AC or DC Operated
Bill of material
ABB - 1SBL417001R6911 + AF75-30-11 48-130V 50Hz / 48-130V 60Hz / 48-130V DC Contactor
Product ID
Extended Product Type
Invoice Description
Description
Screw Terminals
Long Description
International product number
Product number of the Manufacturer
Rated control supply voltage Us at AC 50HZ
- - - V
Rated control supply voltage Us at AC 60HZ
- - - V
Rated control supply voltage Us at DC
- - - V
Customs tariff number
Deeplink product page
Link to product detail page
Type
Previews
3D
Dimension
2D
Download CAD models