AF40-02-D
SMC
bp4_air_line_equipment
air_line_equipment
New Modular F.R.L Unit (AC-D)
Powered by
CAD모델 선택
{smc/bp4_air_line_equipment/air_line_equipment/frl-d/af_d_asmtab.prj},{NB=AF40-02-D(0)},{BODY=40},{BODYX=40},{THREAD1=},{PORT=02},{OPTIONA=},{OPTIONB=},{SEMISTANDARDC=},{SEMISTANDARDD=},{SEMISTANDARDE=},{SEMISTANDARDF=},{THREAD2=0},{A=70},{PPATH=af_d/assembly/af_d_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
SMC
Description
AF-D - Air Filter
Bill of material
AF40-02-D
Body size
40
40
Pipe thread type
(-) Rc
(N) NPT
(F) G
(-) Rc
(N) NPT
(F) G
Port size
(02) 1/4
(03) 3/8
(04) 1/2
(02) 1/4
(03) 3/8
(04) 1/2
Mounting
(-) Without mounting option
(B) With bracket
(-) Without mounting option
(B) With bracket
Float type auto drain
(-) Without auto drain
(C) N.C. (Normally closed) Drain port is closed when pressure is not applied
(D) N.O. (Normally open) Drain port is open when pressure is not applied
(-) Without auto drain
(C) N.C. (Normally closed) Drain port is closed when pressure is not applied
(D) N.O. (Normally open) Drain port is open when pressure is not applied
Bowl
(-) Polycarbonate bowl
(2) Metal bowl
(6) Nylon bowl
(8) Metal bowl with level gauge
(-) Polycarbonate bowl
(2) Metal bowl
(6) Nylon bowl
(8) Metal bowl with level gauge
Drain port
(-) With drain cock
(J) Drain guide 1/4
(W) Drain cock with barb fitting
(-) With drain cock
(J) Drain guide 1/4
(W) Drain cock with barb fitting
Flow direction
(-) Flow direction: Left to right
(R) Flow direction: Right to left
(-) Flow direction: Left to right
(R) Flow direction: Right to left
Unit
(-) Unit on product label: MPa, °C
(-) Unit on product label: MPa, °C
Thread on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성