??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Essentra Components
Description
AES-65-2264 - T-Slot Bin Hangers
Bill of material
AES-65-2264
Part No.
Americas ID
Asia Austrailia Pacific ID
-
Europe Middle East Africa ID
-
Use With Series Extrusion
25 and 40
A Hole Spacing From Edge to Center Along Length
mm
B Hole Spacing Center to Center Along Length
mm
E Flange Width
9.5 mm
F Overall Width
37.8 mm
Overall Length
mm
Number of Holes
Hole Size
M6
Previews
3D
2D
Download CAD models