??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
SRD-FA
Description
ADSTZ,ADSTA - Miniature ball bushing guide assembly-with retaining ring
Bill of material
ADSTZ12-40
CODE
Bushing guide shaft material
Material
SUJ2
hardness
58HRC~
Ball cage material
brass
Ball material
SUJ2
The material of the buckle ring
Spring steel
Ball hardness
58HRC~
The hardness of the buckle ring
44HRC~
D
mm
The diameter of axle tolerance
0/-0.005
Minimum unit 1
mm
Enter value for L
Minimum unit 1
mm
cm
inch
ft
Y
mm
F
mm
D1
mm
The outside diameter tolerance
0/-0.011
(coarse thread)
d
mm
Maximum stroke
mm
LINK
https://www.srdfaa.com/product/1141603222145.html
Previews
3D
Dimension
2D
Download CAD models