??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TPC Global
Description
ADQT - Compact cylinder Built-in Magnet / Single Acting : Spring Extend
Bill of material
ADQTB20-5T
Ident number
Bore Size
20 mm
Attaching Type
Standard stroke
mm
Body option
Series
Auto switch
Type of auto switch
Number of switches
Working stroke
mm
Enter value for POS
Working stroke
mm
cm
inch
ft
Nut position
mm
Enter value for POSA
Nut position
mm
cm
inch
ft
Dimensions
46.0 mm
Dimensions
36.5 mm
Dimensions
7 mm
Dimensions
10 mm
Dimensions
47 mm
Thread
M5X0.8
Dimensions
8 mm
Dimensions
9.5 mm
Dimensions
36 mm
Dimensions
5.5 mm
Dimensions
9 Depth 7 mm
Dimensions
10.5 mm
Dimensions
48.0 mm
Dimensions
24.5 mm
Dimensions
36 mm
Dimensions
12.0 mm
Dimensions
14.0 mm
Thread
M8X1.25
Dimensions
23.5 mm
Dimensions
2 mm
Dimensions
13 mm
Dimensions
0 mm
Dimensions
0.0 mm
Thread
0
Previews
3D
Dimension
2D
Download CAD models