카탈로그: TPC Global
생성됨: 07.11.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
TPC Global
ADQSB32-5
TPC Global
Actuator
AQ
Powered by
CAD모델 선택
{tpc_global/actuator/aq/tcdq2s_asmtab.prj},{NB=ADQSB32-505},{IDNR=},{MODEL=2},{BS=32},{AT=B},{STROKE=5},{BO=},{SERIES=},{SWITCH=},{T=},{NUMBER=},{POS=0},{POSA=5},{STROKECON=5,10},{CY=20.500},{JY=8.000},{PPATH=tcq2s_asmtpl.prj},{C=13},{D=16},{EG=45},{B=7.5},{H=M8X1.25},{K=14},{L=7.0},{M=34},{N=5.5},{O=9 Depth 7},{S=58.5},{U=31.5},{TT=0},{I=60},{J=4.5},{P=Rc(PT)1/8},{Z=18}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
TPC Global
Description
ADQS - Compact cylinder Built-in Magnet / Single Acting : Spring Return
Bill of material
ADQSB32-5
Ident number
Bore Size
32
32
mm
Attaching Type
Through hole (standard)
Both ends tapped
Through hole (standard)
Both ends tapped
Standard stroke
5
10
5
10
mm
Body option
Standard (Female)
Rod End Male Thread
Standard (Female) - Rear Boss Mount
Rod End Male Thread - Rear Boss Mount
Standard (Female)
Rod End Male Thread
Standard (Female) - Rear Boss Mount
Rod End Male Thread - Rear Boss Mount
Series
Standard
Copper free
Standard
Copper free
Auto switch
Basic type
With auto switch (built-in magnet)
Basic type
With auto switch (built-in magnet)
Type of auto switch
Without auto switch
Without auto switch
Number of switches
None
None
Working stroke
mm
값 입력 POS
Working stroke
mm
cm
inch
ft
확인
Nut position
mm
값 입력 POSA
Nut position
mm
cm
inch
ft
확인
Dimensions
45.0
45.0
mm
Dimensions
38.0
38.0
mm
Dimensions
13
13
mm
Dimensions
16
16
mm
Dimensions
45
45
mm
Dimensions
7.5
7.5
mm
Thread
M8X1.25
M8X1.25
Dimensions
14
14
mm
Dimensions
7.0
7.0
mm
Dimensions
34
34
mm
Dimensions
5.5
5.5
mm
Dimensions
9 Depth 7
9 Depth 7
Dimensions
58.5
58.5
mm
Dimensions
31.5
31.5
mm
Dimensions
0
0
mm
Dimensions
60
60
mm
Dimensions
4.5
4.5
mm
Thread
Rc(PT)1/8
Rc(PT)1/8
Dimensions
18
18
mm
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성