카탈로그: TPC Global
생성됨: 07.11.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
TPC Global
ADQ2B32-5D
TPC Global
Actuator
AQ2
Powered by
CAD모델 선택
{tpc_global/actuator/aq2/adq2_asmtab.prj},{NB=ADQ2B32-5D1D(00)},{IDNR=},{BS=32},{AT=B},{STROKE=5},{STROKE1=1},{ACTION=Double acting},{BO=},{SERIES=},{SWITCH=D},{NUMBER=},{T=},{POS=0},{POSA=0.0},{STROKECON=5,10,15,20,25,30,35,40,45,50,75,100},{STROKECON1=[5:100]},{PPATH=aq2/aqd2_asmtpl.prj},{D=16},{N=5.5},{K=14},{E=60},{M=34.0},{V=49.5},{O=9 Depth 7},{L1=28.5},{X=23.5},{HY=8},{MC=20.5},{C1=12.0},{D1=9.0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 10
HELP_VARIABLE
Company
TPC Global
Description
ADQ2 - Compact cylinder Built-in Magnet / Double Acting : Single Rod
Bill of material
ADQ2B32-5D
Ident number
Bore Size
32
32
mm
Attaching type
Through hole (standard)
Both ends tapped
Double Clevis Type
Rod Side Flange Type
Head Side Flange Type
Axial Foot Type
Through hole (standard)
Both ends tapped
Double Clevis Type
Rod Side Flange Type
Head Side Flange Type
Axial Foot Type
Standard stroke
5
10
15
20
25
30
35
40
45
50
75
100
5
10
15
20
25
30
35
40
45
50
75
100
mm
Action
Double acting
Body option
Standard (Female)
Rod End Male Thread
Standard (Female) - Rubber Cushion
Standard (Female) - Rear Boss Mount
Standard (Female) - Rubber Cushion - Rear Boss Mount
Rod End Male Thread - Rubber Cushion
Rod End Male Thread - Rear Boss Mount
Rod End Male Thread - Rubber Cushion - Rear Boss Mount
Rod End Male Thread - Single Knuckle Joint
Rod End Male Thread - Double Knuckle Joint
Rod End Male Thread - Rubber Cushion - Single Knuckle Join
Rod End Male Thread - Rubber Cushion - Double Knuckle Joint
Rod End Male Thread - Rubber Cushion - Rear Boss Mount - Single Knuckle Join
Rod End Male Thread - Rubber Cushion - Rear Boss Mount - Double Knuckle Joint
Standard (Female)
Rod End Male Thread
Standard (Female) - Rubber Cushion
Standard (Female) - Rear Boss Mount
Standard (Female) - Rubber Cushion - Rear Boss Mount
Rod End Male Thread - Rubber Cushion
Rod End Male Thread - Rear Boss Mount
Rod End Male Thread - Rubber Cushion - Rear Boss Mount
Rod End Male Thread - Single Knuckle Joint
Rod End Male Thread - Double Knuckle Joint
Rod End Male Thread - Rubber Cushion - Single Knuckle Join
Rod End Male Thread - Rubber Cushion - Double Knuckle Joint
Rod End Male Thread - Rubber Cushion - Rear Boss Mount - Single Knuckle Join
Rod End Male Thread - Rubber Cushion - Rear Boss Mount - Double Knuckle Joint
Series
Standard
Copper free
Standard
Copper free
Auto switch
With auto switch (built-in magnet)
Basic type
With auto switch (built-in magnet)
Basic type
Number of switches
None
None
Type of auto switch
Without auto switch
W8H
W9H
W8V
W9V
D-A73K
W9HN
W9VN
Without auto switch
W8H
W9H
W8V
W9V
D-A73K
W9HN
W9VN
Working stroke
mm
값 입력 POS
Working stroke
mm
cm
inch
ft
확인
Rod end nut position
mm
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성