??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
TPC Global
Description
ADQ - Compact cylinder Built-in Magnet / Double Acting : Single Rod
Bill of material
ADQB16-5D
Ident number
Bore Size
mm
Attaching Type
Standard stroke
mm
Body option
Series
Order No.
Selection
Selection
Selection
mm
Auto switch
Type of auto switch
Number of switches
Working stroke
mm
Enter value for POS
Working stroke
mm
cm
inch
ft
Working stroke
mm
Nut position
mm
Enter value for POSA
Nut position
mm
cm
inch
ft
Wire Lenght
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Thread
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
0.0 mm
Dimensions
0.0 mm
Thread
0 mm
Dimensions
0.0 mm
Dimensions
0.0 mm
Dimensions
0 mm
Dimensions
mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0.0 mm
Dimensions
0.0 mm
Thread
0
Dimensions
0.0 mm
Dimensions
0 mm
Dimensions
0 mm
Previews
3D
Dimension
2D
Download CAD models