??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ADN31-G408-K14-135 - Special accessories Connecting part National standard 40 series 135° slot connector
Bill of material
ADN31-G408-K14-135
Code
ADN31-G408-K14-135
Type
130°In-slot connector
Material
SUS304
Surface Treatment
Single Drawing
Weight (g)
44.3 g/pcs
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models