??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ADN31-4510 - Special accessories Connecting part 45 series 135° slot connector
Bill of material
ADN31-4510-K20-135
Code
ADN31-4510-K20-135
Type
130°In-slot connector
Material
SUS304
Surface Treatment
Single Drawing
Weight (g)
68.4 g/pcs
Equipped with suitable set screws
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models