magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
536343 ADN-63-15-I-P-A
Festo
产品
气驱动器
带活塞杆的气缸
标准气缸
ADN, AEN
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/cyl_pirod/standard/adn_aen/adn_std_tab.prj},{NB=536343 ADN-63-15-I-P-A---(asm_0)},{TNR=536343},{TYP=ADN-63-15-I-P-A},{KDM=63},{HUB=15},{HUBST=0},{DF=P},{TH=I},{A=22.000},{AF=20.000},{BG=27.000},{D1=12.000},{D5=12.000},{E=75.500},{EE=G1/8},{EEN=9.728},{EEK=8.566},{G=15.000},{KF=M10},{KFN=10.000},{KFK=8.376},{KK=M12x1.25},{KKN=12.000},{KKK=9.853},{L3=5.000},{L12=6.500},{MM=16.000},{PL=8.200},{RR=6.400},{RT=M8},{RTN=8.000},{RTK=6.647},{SW=13.000},{T1=2.600},{T4=4.700},{TG=56.500},{WH=7.500},{ZA=49.000},{ZB=56.500},{J3=11.500},{SWQ=13.000},{RA=29.000},{RU=65.300},{RT1=3.400},{RB1=5.400},{RB2=6.800},{R1=18.800},{R2=1.100},{FORM=2},{GTIN=4052568171407}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 382
HELP_VARIABLE
公司
Festo
描述
ADN - 紧凑型气缸
明细表
536343 ADN-63-15-I-P-A
产品代号
536343
536343
型号
ADN-63-15-I-P-A
ADN-63-15-I-P-A
活塞直径
63
63
mm
行程
15
15
mm
伸出位置
mm
Enter value for HUBST
伸出位置
mm
cm
inch
ft
確定
缓冲
P
P
活塞杆 螺纹
I
I
A
22.000
22.000
mm
AF
20.000
20.000
mm
BG
27.000
27.000
mm
D1
12.000
12.000
mm
D5
12.000
12.000
mm
E
75.500
75.500
mm
螺纹
G1/8
G1/8
mm
G
15.000
15.000
mm
KF
M10
M10
mm
KK
M12x1.25
M12x1.25
mm
L3
5.000
5.000
mm
L12
6.500
6.500
mm
MM
16.000
16.000
mm
PL
8.200
8.200
mm
RR
6.400
6.400
mm
RT
M8
M8
mm
SW
13.000
13.000
mm
T1
2.600
2.600
mm
T4
4.700
4.700
mm
TG
56.500
56.500
mm
WH
7.500
7.500
mm
ZA
49.000
49.000
mm
ZB
56.500
56.500
mm
J3
11.500
11.500
mm
RA
29.000
29.000
mm
RU
65.300
65.300
mm
R1
18.800
18.800
mm
R2
1.100
1.100
mm
重量
0.803
0.803
kg
GTIN
4052568171407
4052568171407
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型