??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
ADK21
Bill of material
ADK21-32A-03A-AC100V
Model no.
ADK21
Port size
Body/sealant combination
Option : Coil housing
Option : Cable gland(Marine cable gland)/Conduit(Conduit pipe)
Option : Surge suppressor
Voltage
V
Product Info
Product Info
A
125 mm
B
54 mm
C
27 mm
D
116.5 mm
E
158.5 mm
E1
- mm
F
112 mm
F1
- mm
G
Rc1 1/4 mm
Previews
3D
Dimension
2D
Download CAD models