??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Adjustable baseplate - -
Bill of material
262510
Order No.
262510
Jaw width
mm
Enter value for SPANNW
Jaw width
mm
cm
inch
ft
Slots
T-Nut 6 mm
width
120 mm
height
25 mm
Length
370 mm
Description
Information
Infotext
Previews
3D
2D
Download CAD models