??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ADJ31-4010 - Special Accessories,Connecting Part 40 Series,Slot Width 10.2,Built-In Connector
Bill of material
ADJ31-4010-D9
Code
ADJ31-4010
Type
Built-In Connector
Material
SUS304
Surface Treatment Processing
Grinding And Blasting
D
9
Weight (g)
20.0 g/pcs
Equipped with suitable bolts and T-nuts
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models