??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Adesio Showerholder round - Sanitary accessories
Bill of material
BA40VC907
Order number
BA40VC907
Product description
Adesio Showerholder to bond rosette round ø 5 cm for fixation without drilling Mounting gluing
Article number
106105
LOD Destination
LOD Level
Color
Chrome
Wall / standing model
Glue
Width
48.5 mm
Height
45 mm
Length
62 mm
Installation height
1.1 m
Netto weight
0.117 kg
Main customs material
Brass
Customs tariff number CH
74.182.020
Product information
https://www.bodenschatz.ch/direct/BA40VC907
Previews
3D
Dimension
2D
Download CAD models