??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Adesio Shower holder square - Sanitary accessories
Bill of material
BA40VC908
Order number
BA40VC908
Product description
Adesio Shower holder to bond Rosette square 6,5 x 6,5 cm for fixation without drilling Mounting gluing
Article number
106107
LOD Destination
LOD Level
Color
Chrome
Wall / standing model
Glue
Width
65 mm
Height
68 mm
Length
62 mm
Installation height
1.1 m
Netto weight
0.206 kg
Main customs material
Zink (Zamak)
Customs tariff number CH
79.070.040
Product information
https://www.bodenschatz.ch/direct/BA40VC908
Previews
3D
Dimension
2D
Download CAD models