??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Adesio insert leaflet for LAUFEN Universal Toiletbrush - Sanitary accessories
Bill of material
BA40IN911
Order number
BA40IN911
Product description
Adesio Wall flange for bonding, set of 6 pieces, instruction manual, Adesio insert leaflet for LAUFEN Universal Toiletbrush H873680 Adhesive filling quantity: 2.1 ml Sika-Fast
Article number
106505
LOD Destination
LOD Level
Color
Inox
Wall / standing model
Glue
Width
59.5 mm
Height
80 mm
Length
11.5 mm
Installation height
1.1 m
Netto weight
0.48 kg
Main customs material
Stainless steel
Customs tariff number CH
73.249.029
Product information
https://www.bodenschatz.ch/de-ch/direct/BA40IN911/
Previews
3D
Dimension
2D
Download CAD models