??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Adesio adhesive set, square, shower sliding bar, type KWC Fit - Sanitary accessories
Bill of material
BA40VC906
Order number
BA40VC906
Product description
MODICO.2 Bonding Set 2 rosettes square 6,5x 6,5 cm for fixation without drilling for Shower sliding bar 799 581/582, 727 881/882 Mounting gluing
Article number
106070
LOD Destination
LOD Level
Color
Chrome
Wall / standing model
Glue
Width
65 mm
Height
65 mm
Length
7.3 mm
Installation height
1.8 m
Netto weight
0.370 kg
Main customs material
Messing
Customs tariff number CH
74.182.020
Previews
3D
Boyut
2D
CAD modeli indir