??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Adesio adhesive set round shower sliding bar, type KWC Fit - Sanitary accessories
Bill of material
BA40VC905
Order number
BA40VC905
Product description
MODICO.2 Bonding Set 2 rosettes round ø 4.5 cm for fixation without drilling for Shower sliding bar 799 581/582, 727 881/882 Mounting gluing
Article number
105862
LOD Destination
LOD Level
Color
Chrome
Wall / standing model
Glue
Width
45 mm
Height
45 mm
Length
7.5 mm
Installation height
1.8 m
Netto weight
0.190 kg
Main customs material
Brass
Customs tariff number CH
74.182.020
Previews
3D
Dimension
2D
Download CAD models