??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Adesio adhesive set for shower sliding bar LAUFEN SimiGliss - Sanitary accessories
Bill of material
BA40VC900
Order number
BA40VC900
Product description
Adesio Bonding Set 2 rosettes round ø 4.5 cm for fixation without drilling for Shower sliding bar SimiGliss 504770 / 504790 Mounting gluing
Article number
106272
LOD Destination
LOD Level
Color
Chrome
Wall / standing model
Glue
Width
52.5 mm
Height
53.5 mm
Length
172 mm
Installation height
1.9 m
Netto weight
0.19 kg
Main customs material
Brass
Customs tariff number CH
74.182.020
Product information
https://www.bodenschatz.ch/direct/BA40VC900
Previews
3D
Dimension
2D
Download CAD models