??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Schiedel
Description
Adaptor P1 to ICS - ICS 50
Bill of material
Adaptor_P1-ICS 300/-/1,0/316/BA/ICS50
Material
EAN/UPC-Code
System
ICS50
Shorttext
LOD Destination
LOD Level
int Ø
mm
ext Ø
mm
A
150 mm
Nominal length
200 mm
Material/Liner
316
Surface liner
BA
Weight
kg
Previews
3D
Dimension
2D
Download CAD models