??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 3
HELP_VARIABLE
Company
dk Fixturing systems
Description
Adapter plates with T-slot 6 - -
Bill of material
305000
Order No.
Interface fitted
SWA 39 mm
Slots
T-slot 6 mm
Width
60 mm
Height
24 mm
Length
mm
Description
Información
Infotext
Previews
3D
2D
Descarga de modelos CAD